Eaton STS Technical Specs

STS 1400 STS 16
General Information
Part Number 66027 66028
Packaging Contents Contents : (1) STS + (2) communication cables + 4 rubber feet + rack mounting hardware + User guide Contents :(1) STS + (2) communication cables + 4 rubber feet + rack mounting hardware + 2 power cable locks + user guide
Technical Characteristics
Power Rating (VA) 1,400 VA 2,660 VA
Nominal Current 12 Amps 16 Amps
Input Voltage 120 V 208 V /230 V
Output Voltage 120 V 208 V /230 V
Frequency 50/60 Hz 50/60 Hz
Technology Relay-based switches Relay-based switches
Compatibility Any On-Line Double Conversion UPS Any On-Line Double Conversion UPS
Form Factor 1U Rack 1U Rack
Output Connections (6) NEMA 5-15R (6) IEC C13 + (1) IEC C19
Input Connection (2) cables with NEMA 5-15P (2) cables with IEC C20 plugs
User Interface 5-LED mimic panel 5-LED mimic panel
Communication Port (s) (1) DB9 for STS status (1) DB9 for STS status
Other Com Ports (2) UPS status ports + (1) System View port (2) UPS status ports + (1) System View port
Dimensions (H x W X D) 1.75" x 19" x 9.8" 1.75" x 19" x 9.8"
Weight 5 Lbs 11 Lbs
Color Black Black
Standards Compliance UL/cUL UL/cUL, CE, TUV, IEC 50091-1, IEC 50022/B, IEC 1000-4
Warranty 2 Years 2 Years